SLM 97CUSIFX1M00PH
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ambient Temperature range-40 °C to 105 °C
-
ApplicationsUSB token
-
Asymmetric CryptographyRSA up to 4096-bit, ECC up to 521-bit
-
CertificationsEMVCo, CC EAL5+ high
-
CPU32-bit
-
Delivery Formssawn wafer, SMD, VQFN-32
-
InterfacesUSB 2.0, SPI, ISO 7816, I2C, 4 GPIOs
-
Leading TechnologiesSOLID FLASH™
-
NVM1 MByte
-
PackageVQFN-32
-
Product Descriptionmulti-interface USB-security cryptocontroller for industrial use
-
RAM32 KByte
-
Symmetric CryptographyDES, 3DES, AES up to 256-bit
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.