SHIELD_BTS7080-2EPZ
Active and preferred
RoHS Compliant

SHIELD_BTS7080-2EPZ

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SHIELD_BTS7080-2EPZ
SHIELD_BTS7080-2EPZ
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    High-side switches, PROFET™ +2 12V
  • Go-wider-Board
    Yes

OPN
SHIELDBTS70802EPZTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
ea.
in stock
This PROFET™+2 12V Grade0 Evaluation board is high temperature resistant up to 175°C and comes with 1 high-side switch of BTS7080-2EPZ . The purpose of this board is to provide a quick and easy solution for customers’ lab evaluations. The PROFET™+2 12V Grade0 Evaluation board is capable to drive resistive, capacitive and/or inductive loads.

Features

  • High-Side Switch with Diagnosis&Embedded
  • Part of PROFET™+2 12V Family
  • Reverse ON for dissipation in Polarity
  • Switch ON capability (Inverse ON)
  • Green Product (RoHS compliant)
  • Protection FeaturesAbsolute
  • Undervoltage shutdown
  • OverV protection with extern components
  • Proportional load current sense
  • Open Load in ON and OFF state
  • Short circuit to ground and battery

Applications

Documents

Design resources

Developer community