SHIELD_BTS50025-1TEA
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeDemo Board
-
FamilyHigh-side switches, Power PROFET™ + 12/24/48V
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage range5.8 V to 18 V
-
Output Voltage13.5 V
-
Pout range139 W to 432 W
-
Pout324 W
-
QualificationAutomotive
-
Supply Voltage range5.8 V to 18 V
-
Supply Voltage13.5 V
-
Target ApplicationAutomotive
| Recommended | |
|
OPN
|
SHIELDBTS500251TEATOBO1 |
| Product Status | active and preferred |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Four BTS50025-1TEA devices on board
- Each device can be controlled
- The load current sampled by the Arduino
- Test points for I/O contr, I sense & O/P
Benefits
- Evaluate BTS50025-1TEA on Load
- BTS50025-1TEA PWM signal behavior check
- Profile current via Arduino
- Scope probe signal monitoring
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.