Board TypeEvaluation Board
-
FamilySystem Basis Chip (SBC), OPTIREG™ SBC
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage range4.9 V to 5.1 V
-
QualificationAutomotive
-
Sub ApplicationSteering column and steering lock, Seat control module, Seat belt pretension, Closure (power lift gate, sliding door, etc.), Heating, ventilation and air conditioning (HVAC), Gear shifter and selectors, Light Control Unit (LCU) for front, and rear, Smart Power Distribution modules, Fuel pump
-
Supply Voltage range9 V to 12 V
-
Target ApplicationAutomotive
-
TopologyDC-DC converter
| Recommended | ||
|
OPN
|
SBCSHIELDTLE9471TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.