S6SBP203A8FVA1001

S6SBP203A8FVA1001

1ch Buck-Boost DC/DC Converter IC for Automotive applications S6BP203A8F Evaluation Kit

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S6SBP203A8FVA1001
S6SBP203A8FVA1001


Product details

  • Board Type
    Evaluation Board
  • Family
    DC-DC Converter
  • Input Type
    DC
  • Qualification
    Automotive
  • Target Application
    Infotainment, Body electronics and lighting

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
S6SBP203A8FVA1001 is the evaluation kit for primary power block for automotive. The board implements power management IC S6BP203A.S6BP203A is a 1ch Buck-boost DC/DC converter IC with four built-in switching FETs. This IC is able to supply up to 2.4A of load current within the very wide range from 2.5V to 42V in the input voltage. This IC has an operation mode that is automatically changed to PFM operation during low load, which can achieve super-high efficiency with a very low quiescent current 50 µA. It is possible to provide stable output voltage from an automotive cold cranking and load dump, up to 42V, conditions within 1 ms transition time. As a result, this IC is suitable for power supply solutions of automotive and Industrial applications.Evaluation Board Specification:
ItemSymbolMin.Typ.Max.Unit
Input VoltageVIN2.51242V
S6SBP201A1AVA1001Output VoltageVOUT-5.0-V
Output CurrentIOUT--1.0A
S6SBP202A1FVA1001Output VoltageVOUT-5.0-V
Output CurrentIOUT--2.4A
S6SBP203A8FVA1001Output VoltageVOUT-3.3-V
Output CurrentVOUT--02. AprA

Applications

Documents

Design resources

Developer community