S2GO RADAR BGT60LTR11
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
AntennaAntennas in package
-
Board TypeDemo Board
-
Direction of MotionYes
-
Family60 GHz radar sensors
-
Frequency range61 GHz to 61.5 GHz
-
Halogen-freeYes
-
Input TypeDC
-
Max Detection Range11 m
-
Min Detection Range0.5 m
-
MotionYes
-
Number of Rx Antennas max1
-
Number of Tx Antennas max1
-
QualificationIndustrial (JEDEC20/22)
-
Speed [m/s]Yes
-
Target Applicationmart home security and alarm systems including IP cameras, Smart appliances, Smart Home devices, Smart Building, Multicopter and drones, Lighting systems and lighting control (mainly indoor lighting), Displays such as TVs, Contactless switches, Automated door openers
| Recommended | ||
|
OPN
|
S2GORADARBGT60LTR11TOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 48.8 x 24.1 mm² RF shield form factor
- Design compatible with Infineon's Shield2Go format
- Embeds BGT60LTR11AIP radar with Antenna in package
- Pot. and switches to adjust radar settings (QS)
- Radar can operate in both SPI or Autonomous mode
- Motion and direction of motion detection
- Programmable in Arduino IDE and Platform.IO
Benefits
- Design compatible with Infineon's Shield2Go format
- Embeds BGT60LTR11AIP radar with Antenna in package
- Pot. and switches to adjust radar settings (QS)
- Radar can operate in both SPI or Autonomous mode
- Motion and direction of motion detection
- Programmable in Arduino IDE and Platform.IO
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.