S2GO OPTIGA TRUST X
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
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- High-end security controller with advanced cryptographic algorithms implemented in hardware (ECC256)
- Turnkey solution with OS, Applet and complete host-side integration support
- I2C Interface
- up to 10kBytes user memory
- ECC256 bit, AES128, SHA-256
- Standard & extended temperature range (-40°C to +105°C)
- PG-USON-10 package (3 x 3 mm)
- Compliant with new USB Type-C standard
- Free and easy download of Arduino libraries
- 2Go boards can be easily combined to systems by using MyIoT adapters
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.