RIC7S113EVAL1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyRad hard ICs
-
QualificationSpace
-
Target ApplicationSpace, Satellite bus and payload, power conditioning unit, power distribution unit, DC-DC converter, motor drive
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Includes two 650V rad hard PowerMOS MOSFETs in half bridge configuration
- Supports SMD-0.5 and SMD-0.5e transistor packages
- Bootstrap circuit for high side bias power
- Supports single and independent logic inputs
- Supports independent and combined VDD and VCC supply
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.