RIC74424EVAL1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyRad hard ICs
-
QualificationSpace
-
Target ApplicationSpace, Satellite bus and payload, power conditioning unit, power distribution unit, DC-DC converter, motor drive
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Supports SMD-0.5, SMD-0.5e and SupIR-SMD transistor packages
- Independent power stages configured for switching time test circuit allows for quick measurements of key timing at desired operating conditions
- PCB layout and test points optimized for ease of use for engineering evaluation
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.