- AIROC™ Ultra-Wide Band Solutions
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
- Consumer Wearables
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
REF-XDPL8221-U50W
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyLED Driver
-
Output Current max1.5 A
-
Output Voltage range16 V to 48 V
-
Pout max40 W
-
Product NameREF-XDPL8221-U50W
-
QualificationIndustrial
-
Sub ApplicationLED Driver
-
Target ApplicationLED Lighting, Lighting
-
TopologyPFC, Flyback
| Recommended | ||
|
OPN
|
REFXDPL8221U50WTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Supports constant current, constant voltage and limited power operating mode
- Excellent power factor and THD over wide load range
- Parameter configuration and UART communication via XDP™ interface board connector
Benefits
- Evaluation of multi-mode possibilities
- Reference for own window driver
- Provide demonstrator for driver capabilities
- Operating parameter can be tuned to meet application requirements
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.