REF-SHA35IMD111TSYS
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsMotor Control & Drives, Small Home Appliances, Ceiling Fan
-
Board TypeReference Board
-
FamilyiMOTION™ Motor Control ICs
-
Frequency16 kHz
-
Go-wider-BoardYes
-
Input TypeAC
-
InterfacesMotor Connector, IR, AC Connector
-
Motor Power max30 W
-
MountingThrough Hole, Surface Mount (SMD)
-
Output Current range0 A to 1 A
-
Output Voltage range0 V to 16 V
-
Pout range0 W to 30 W
-
Product NameREF-SHA35IMD111TSYS
-
QualificationIndustrial
-
Sub ApplicationCeiling Fan
-
Supply Voltage max300 V
-
Target ApplicationHome Appliances
-
Topology3-Phase Inverter, Flyback
|
OPN
|
REFSHA35IMD111TSYSTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Wide AC input range of 90~300 Vrms
- High PF value > 0.95, THD < 10% at max load
- High efficiency of > 0.85 at maximum load
- Standby power <1 W
- 4 kV L-N surge meets IEC61000-4-5
- iMOTION™ MCE 2.0 for great motor control
- Infrared remote control
- Full protection: brown-in/out, overvoltage, overcurrent
- Single-layer PCB for compact, low-cost design
- RoHS compliant
Benefits
- Turnkey solution for BLDC drive
- Compact design
- Easy-to-use based on iMOTION™ 2.0
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.