REF_MINI_ACTUATOR_15W
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Input TypeDC
-
QualificationAutomotive
-
Supply Voltage12V
-
Target Application12V valves and grill shutter motor control
-
Topology3-phase full bridge
-
TypeReference board
|
OPN
|
REFMINIACTUATOR15WTOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Up to 15W power capability
- Optimized thermal performance
- EMC report and analysis documentation
- Schematics and getting started guide
Benefits
- State-of the art component
- Ultra small PCB footprint
- Minimal BOM and PCB size
- Reduced time to market
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.