REF-MHA0K6IPD60XMC1
on request
RoHS Compliant

REF-MHA0K6IPD60XMC1

XMC1302 Cost-optimized Capless Motor Control Kit

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF-MHA0K6IPD60XMC1
REF-MHA0K6IPD60XMC1


Product details

  • Bluetooth Standard
    N/A
  • Board Type
    Evaluation kit
  • CapSense
    No
  • Connectivity
    N/A
  • Core
    ARM Cortex M0
  • Device
    XMC1302
  • External memory
    None
  • Family
    XMC1300 industrial microcontroller
  • GPIOs/Shield Compatibility
    N/A
  • Hardware Compatibility
    N/A
  • Input Type
    AC
  • Programmer/Debugger
    JLINK debugger
  • Programming/Bridging
    Segger J-Link V9 or later version
  • Qualification
    Consumer & industrial
  • Sensors
    Single-shunt
  • Software Ecosystem
    IAR
  • Software Support
    IAR Embedded Workbench for ARM (8.40.1)
  • Target Application
    Refrigerator, motor control & drives
  • Topology
    3 phase FOC motor drive
  • WiFi Standard
    N/A

OPN
REFMHA0K6IPD60XMC1TOBO1
Product Status on request
Infineon Package LG-MADK-1
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status on request
Infineon Package LG-MADK-1
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
REF-MHA0K6IPD60XMC1 is a reference board supporting the design of inverter-based refrigerator compressor drives without electrolytic capacitor. It includes XMC1302 MCU with high performance/cost and flexibility in motor control design, IPD60R600PFD7S 600V CoolMOS™ PFD7 MOSFET that supports high-efficiency inverter design, IRS2304S 600V half bridge gate driver and ICE5BR4780BZ 5th gen CoolSET™ controller for onboard auxiliary power supply.

Features

  • Input voltage 176-265 Vrms
  • Maximum 200 W motor power output
  • Onboard auxiliary power and EMI filter
  • Overcurrent protection
  • Fault diagnostic output
  • Easy-to-use development platform
  • Out-of-box motor control algorithm

Benefits

  • Cost-effective solution
  • Compact design
  • Improved power factor
  • Increased system operating lifetime
  • Fast time-to-market
Documents

Design resources

Diagrams

REF-MHA0K6IPD60XMC1 Kit top
REF-MHA0K6IPD60XMC1 Kit top
REF-MHA0K6IPD60XMC1 Kit top
REF-MHA0K6IPD60XMC1 Kit isometric view
REF-MHA0K6IPD60XMC1 Kit bottom

Developer community