REF_LEDP_ANI_EXT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
ConfigurationLinear current sink
-
DescriptionThe REF_LEDP_ANI_EXT is a reference design developed for automotive animated exterior lighting application
-
FamilyLITIX Pixel Rear
-
Input TypeDC
-
InterfacesUART over CAN
-
Output Current range5.6 mA to 76.5 mA
-
QualificationAutomotive
-
Supply Voltage range6 V to 18 V
-
Target ApplicationAutomotive, Lighting
-
TopologyLinear
| Recommended | ||
|
OPN
|
REFLEDPANIEXTTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | LG-MADK-1 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Six TLD7002-16ES with pre-written OTP
- 84 Pure Green LEDs
- Individually addressable LEDs
- Example software included
- OTP configuration included
Benefits
- Quick evaluation
- Efficient development
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.