REF_IBC_1600W_GAN
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyDC-DC Converter, CoolGaN™
-
Frequency500 kHz
-
Go-wider-BoardNo
-
Input TypeDC
-
Operating Voltage range36 V to 60 V
-
Output Current range0 A to 134 A
-
Output Voltage12 V
-
Pout range0 W to 1600 W
-
QualificationIndustrial
-
Sub ApplicationIndustrial
-
Supply Voltage range36 V to 60 V
-
Target ApplicationServer, Data center
-
TopologyBuck
| Recommended | ||
|
OPN
|
REFIBC1600WGANTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Digital voltage mode control
- Current balancing and current sharing
- Fast line and load transient response
- High power density and low profile
- PMBus communication
- Scalable in power
Benefits
- High efficiency
- Configurable Vout through PMBus
- Allows FW based customization
- Accurate telemetry for protection
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.