REFCLBXMC7PECTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | TRAY | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- XMC7200 MCU for power conversion control
- Onboard debugger using JTAG and UART
- CAN, SPI, I2C and RS485 interfaces
- Flash and EEPROM
- PWM interfaces
- External oscillators
- Flash and EEPROM
- Protection circuits
Benefits
- Power conversion focus
- Ease of use
- Design flexibility
- Quickly evaluate your software
- Testing of reference design
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.