REF-CAV280KMSICINV
NEW
Active and preferred
RoHS Compliant

REF-CAV280KMSICINV

NEW
280 kW SiC inverter power stage for 800 V eCAV traction systems

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF-CAV280KMSICINV
REF-CAV280KMSICINV


Product details

  • Board Type
    Reference design
  • Family
    EconoDUAL™ 3 Power Module, XENSIV™ current sensors, Gate Driver, CoolSiC™ MOSFET 1200 V
  • Input Type
    DC
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    750 V to 850 V
  • Pout
    280000 W
  • Product Name
    REF-CAV280KMSICINV
  • Qualification
    Industrial
  • Supply Voltage absolute max ratings
    15 V
  • Supply Voltage ((V))
    15
  • Topology
    3-phase 2-Level

OPN
REFCAV280KMSICINVTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type BLISTER TRAY
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type BLISTER TRAY
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This board represents a compact inverter design integrating CoolSiC™ MOSFET EconoDUAL™ 3 half-bridge modules, EiceDRIVER™ gate driver boards, current sensing, DC-link capacitors, and liquid cooling. It represents a complete DC/AC traction inverter power stage with integrated sensing and protection. The design enables evaluation of system performance and interaction of key components under high-voltage operating conditions.

Features

  • 280 kW SiC power stage CoolSiC™
  • EconoDUAL™ 3 HB modules
  • Module‑mounted gate driver boards
  • DESAT short‑circuit protection
  • Liquid‑cooled structure
  • XENSIV™ current sense on output busbars

Benefits

  • High power density with SiC
  • Improved efficiency & cooling
  • Reduced switching losses
  • Compact system footprint
  • Application‑level validation
  • Fast system integration
Documents

Design resources

Diagrams

REF-CAV280KMSICINV
REF-CAV280KMSICINV
REF-CAV280KMSICINV

Developer community