FamilyCoolGaN™
-
Input Voltage range27 V to 40 V
-
Input Voltage36 V
-
Load Impedance2 Ω
-
Output Power max375 W
| Recommended | ||
|
OPN
|
REFAUDIOGANB750WTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | L | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
MK
|
|
| Country of Diffusion (CoD) |
MK
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | L |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MK
|
| Country of Diffusion (CoD) |
MK
|
Features
- 375 W x 2 channels
- -> 10% THD+N, 2 Ω at ±36 V
- 240 W x 2 channels
- -> 10% THD+N, 4 Ω at ±40 V
- Heatsinkless design
- High & low-side overcurrent protection
- Overvoltage protection
- High & low-side undervoltage protection
- Overtemperature protection
- Self-oscillating half-bridge topology
- Onboard clock synchronization
Benefits
- Superior power density with CoolGaN™
- Clean switching performance
- Narrow deadtime for better THD
- Low residual noise 30 µV
- IHF-A weighted, AES-17 filter
- Easy to use
- Compatible with MERUS™ driver
List of Components:
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.