REF_8KW_HFHD_PSU
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyCoolGaN™
-
Frequency500 kHz
-
Go-wider-BoardYes
-
Input TypeAC
-
Output Voltage TypeDC
-
Output Voltage50 V
-
Pout max8000 W
-
QualificationConsumer
-
Target ApplicationAI, ML, GPU accelerator cards
-
TopologyTotempole PFC, Full-bridge LLC
|
OPN
|
REF8KWHFHDPSUTOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | - |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | - |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 8 kW maximum output power
- 97.5 % peak efficiency at 230 VAC
- 96.5 % efficiency at 230 VAC
- 40 x 73.5 x 450 mm including chassis
- 100 W/in3 power density
- 20 ms hold-up time @100% of output load
- Protection LLC primary & output currents
- AC input voltage brown-out protection
- UVP & OVP protections on output voltage
Benefits
- System solution using GaN, SiC and Si
- Highest efficiency and power density
- High power density planar transformer
- Re-rush current control
- Digital control for both converters
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.