REF_65W_HFZVS_PAG2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
ConfigurationCYPAS211A1-32LQXQ, CYPAP212A1-14SXI, GS-065-009-6S-L, ISC030N12NM6, BSZ0902NS, IRS25752LPBF, BSS316N, ESD-245, ESD-253
-
FamilyUSB PD Controller, DC/DC Converter
-
Frequency range20 kHz to 180 kHz
-
Input TypeAC
-
InterfacesType-C *1
-
Output Current max3.25 A
-
Output Voltage range5 V to 21 V
-
Pout range0 W to 65 W
-
QualificationConsumer
-
Sub ApplicationPower Supplies
-
Target ApplicationUSB-C PD Chargers, Power Supplies
-
TopologyFlyback
| Recommended | ||
|
OPN
|
REF65WHFZVSPAG2TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
| Country of Diffusion (CoD) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- Best-in-class tiny load efficiency
- Support laptop peak load
- High power density (uncased 32 W/in³)
- Support 65 W output wattage
- Support PD 3.1 PPS
- Support BC1.2, Apple charging, and QC5.0
- Support high frequency operation
- Wide input operation (100 Vac - 240 Vac)
- Wide output voltage (5 V- 21 V)
- Integrate x-cap discharge
- Integrate Vcc boost converter
- Support firmware upgrade over CC lines
Benefits
- Highly integrated system solution
- Meet DoE VI and CoC Tier2
- Meet IEC62368 x-capacitor discharge
- Meet EuP Lot6 (250mW) tiny load
- Low standby power consumption <30 mW
- Support firmware upgrade over USB-C
- Capable of upgrading to PD 3.2 AVS
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.