REF_500W_CYCLO_BDSGAN
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Efficiency97 %
-
FamilyCoolGaN™
-
Input Voltage range22 V to 60 V
-
Operating Voltage range185 V to 276 V
-
Power max500 W
-
Switching Frequency range100 kHz to 350 kHz
| Recommended | ||
|
OPN
|
REF500WCYCLOBDSGANTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
US
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
US
|
| Country of Diffusion (CoD) |
US
|
Features
- Grid tied operation
- Off grid operation mode
- Real and reactive AC power transfer
- High efficiency
- Burst mode for light-load efficiency
- Displacement power factor 0.8 to 1.0
- Maximum power point tracking (MPPT)
- Over voltage protection
- Over current protection
- Thermal protection
- AC grid disconnect relay
- User-friendly PC based GUI tool
Benefits
- >97% peak efficiency
- 96.7% CEC weighted efficiency
- Minimal thermal losses
- Safety shutdown with relay disconnect
- Easy operation with PC based GUI tool
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.