REF_45W1_ZVS_184LM
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board NameREF_45W1_ZVS_184LM
-
Board TypeReference Board
-
ConfigurationICE184LM
-
FamilyCoolSET™
-
Input TypeAC
-
Output Current max3.75 A
-
Pout max45 W
-
QualificationConsumer
-
Supply Voltage range90 V to 264 V
-
TopologyFlyback
| Recommended | ||
|
OPN
|
REF45W1ZVS184LMTOBO2 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Universal input 90~264 VAC
- Output: 12 V/3.75 A
- > 92% full-load efficiency at 230 VAC
- < 20 mW standby power at 230 VAC
Benefits
- Fully integrated Flyback solution
- High efficiency design with SR
- Low standby loss
- High reliability and robust operation
List of Components:
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.