- Automotive MOSFET: 30 V to 800 V
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
- Infineon GUI Designer
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
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
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
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
Business & Financial Press
Aug 21, 2026
Business & Financial Press
Aug 10, 2026
REF_3K3W_TP_SIC_TOLL
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
ConfigurationCCM totem pole
-
Description3300 W bridgeless totem-pole PFC with CoolSiC™, CoolMOS™, and XMC™ digital control
-
FamilyMOSFET
-
Input TypeAC
-
Pout max3300 W
-
Product NameREF_3K3W_TP_SIC_TOLL
-
QualificationIndustrial
-
Sub ApplicationPower Supplies
-
Supply Voltage range176 V to 265 V
-
Target ApplicationCharging, SMPS, Server, Telecom, EV Charging
| Recommended | ||
|
OPN
|
REF3K3WTPSICTOLLTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- SiC-based totem-pole PFC
- Highest efficiency with CoolMOS™ and CoolSiC™
- SMD solution for high power density
- Digital control enabled by XMC1402
Benefits
- Full Infineon‘s semiconductor solution
- 98.9% high efficiency (@1650 W, 50% load)
- Compact design (80 W/in³)
- Low component count
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.