REF_3K3W_3LFC_PSU
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
Configuration1EDB8275F1EDB9275F1EDN8511B1EDN8550B2EDN7533B4DIR1400HICE2QR2280GIGT65R035D2IMT40R025M2HIPN60R3K4CEIPT60R016CM8IQE046N08LM5TLS4120D0EP V33TLS820D0EL V33XMC4200-Q48F256 AB
-
Description3.3 kW PSU with 3-level flying capacitor PFC
-
Efficiency97.6%
-
FamilyCoolSiC™
-
Frequency range45 kHz to 500 kHz
-
Go-wider-BoardNo
-
Input TypeAC
-
Input Voltage range180 V to 265 V
-
Input Voltage230 V
-
Operating Voltage range48 V to 51 V
-
Output Current range0 A to 69 A, 0 A to 69 A
-
Output Current66 A, 66 A
-
Output Voltage range48 V to 51 V
-
Supply Voltage range230 V to 265 V
-
Target ApplicationTelecom, Data Centers
-
TopologyPFC
| Recommended | ||
|
OPN
|
REF3K3W3LFCPSUTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | L-MADK-1 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
AT
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | L-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
AT
|
Features
- 97.6% Peak efficiency @ 98 W/in³
- 3-level flying capacitor PFC
- High frequency GaN LLC (500 kHz)
- Fully integrated transformer structure
Benefits
- System solution using GaN, SiC and Si
- OCP efficiency spec incl high p. density
- Flying cap. charge solution at start-up
- S3-level driving supply
- Hold-up time extension circuit
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.