R 48V BATT SWITCH10
Active and preferred
RoHS Compliant

R 48V BATT SWITCH10

48V Battery switch with core-less hall based sensor and shunt current measurement – Reference Design

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

R 48V BATT SWITCH10
R 48V BATT SWITCH10


Product details

  • Board Type
    Reference Board
  • Family
    Sensor, Gate Driver, OptiMOS
  • Go-wider-Board
    No
  • Input Type
    DC
  • Qualification
    Automotive
  • Supply Voltage range
    24 V to 54 V
  • Target Application
    Power Distribution, Motorcycles, E-Bikes & Small E-Vehicles, Automotive, Battery Switch, Relays
  • Topology
    Back to Back common source, High-Side, High-side switch

OPN
R48VBATTSWITCH10TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This reference board showcases an air-cooled high current protection switch (up to 300A) for automotive 48V batteries. It utilizes a 2-channel MOSFET gate driver (2ED4820-EM) to control Power MOSFETs for battery connection. Current monitoring and overcurrent protection are enhanced with shunt and hall-based sensing (TLE4972-AE35D5). Controlled by an XMC4700 microcontroller kit, the board supports configuration via a command-line interface.

Features

  • 48V for continuous currents 300A
  • High-side O/P channels in common source
  • Pre-charge path for DC-Link capacitors
  • Passive freewheeling (active freewheeling optional)
  • Shunt based monitoring on low-side
  • Hall current monitoring on high-side
  • Over-current protection with programmable thresholds
  • Extensive diagnostics

Applications

Documents

Design resources

Diagrams

R-48V-BATT-Switch10-Diagram
R-48V-BATT-Switch10-Diagram
R-48V-BATT-Switch10-Diagram R-48V-BATT-Switch10-Diagram R-48V-BATT-Switch10-Diagram

Developer community