PROFET PLUS2 MOTH BRD

PROFET PLUS2 MOTH BRD

SMART7 PROFET+2 12V motherboard

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

PROFET PLUS2 MOTH BRD
PROFET PLUS2 MOTH BRD


Product details

  • Board Type
    Evaluation Board
  • Family
    High-side switches, PROFET™ +2 12V
  • Input Type
    DC
  • Qualification
    Automotive
  • Sub Application
    Body Control, Lighting
  • Supply Voltage range
    -16 V to 35 V
  • Target Application
    Automotive
  • Topology
    High-side switch

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
This motherboard is designed to handle several devices within the PROFET™+2 12V family. Banana connectors are provided for the connection to the power lines. The purpose of this board is to provide a quick pick and place solution for customers' lab evaluations. The motherboard in combination with the daugtherboard is capable to drive typical automotive loads.

Features

  • Operating voltage range 3.1-28V with 3.3.V and 5V compatible logic input
  • Protection: current tripping, over-temperature, overvoltage, load
  • Diagnosis: load current sense output
  • Optimized for design flexibility across the family by pin to pin and external components compatibility
  • Miniaturization / Shrink of the PCB Area

Benefits

  • 50% reduced internal operating current consumption
  • Simplified & cost efficient ground network
  • Current sense accuracy (kILIS) ≤ 5% @ nominal load current
  • Benchmark cranking voltage capability able to work down to 3.1 V
  • Smaller package size for area savings
  • Very low output leakage current (≤ 0.5 μA up to 85°C)

Applications

Documents

Design resources

Developer community