PROF_2 BTS7004-1EPP DB
Active and preferred

PROF_2 BTS7004-1EPP DB

The daughterboard requires the PROFET ONE4ALL MB V1 (PROFETONE4ALLMBV1TOBO1) motherboard to function.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

PROF_2 BTS7004-1EPP DB
PROF_2 BTS7004-1EPP DB
ea.


Product details

  • Family
    High-side switches, PROFET™ +2 12V
  • Go-wider-Board
    Yes

OPN
PROF2BTS70041EPPDBTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
This daughterboard comes with 1 Smart High-Side switch of BTS7004-1EPP. It requires the PROFET ONE4ALL MB V1 (PROFETONE4ALLMBV1TOBO1) motherboard to function, and is not compatible with any other motherboard. The purpose of this board is to provide a quick pick and place solution for costumers' lab evaluations. The motherboard in combination with the daughterboard is capable to drive typical automotive loads.

Features

  • High-Side Switch and Embedded Protection
  • V: 3.1-28V, 3.3V/5V compatible logic I/P
  • Protection: current tripping
  • Diagnosis: load current sense output
  • Optimized for design flexibility family
  • Miniaturization / Shrink of the PCB Area

Benefits

  • 50% Lower Internal Operating Current
  • Current sensing accuracy≤ 8%nominal load
  • Smaller package size for area savings
  • Ultra-low leakage ≤ 0.5 μA @ 85°C

Applications

Documents

Design resources

Diagrams

BTS7004-1EPP-DAUGH-BRD
BTS7004-1EPP-DAUGH-BRD
BTS7004-1EPP-DAUGH-BRD

Developer community