POWER_DRILL2GO
Active and preferred

POWER_DRILL2GO

XENSIV™ - Linear control trigger for all 3D magnetic sensor 2GO Kits and Shield2Go
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

POWER_DRILL2GO
POWER_DRILL2GO
ea.


Product details

  • Applications
    Automotive, Industrial, Consumer
  • Family
    3D magnetic sensors
  • Go-wider-Board
    Yes
  • Use Cases
    Control Trigger for e.g. Power Drill (Linear position measurements with 3D Hall sensor)

OPN
POWERDRILL2GOTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
Mounting on all 3D magnetic sensor 2GO Kits and 3D magnetic sensor Shield2Go possible. The linear control trigger itself comes with a pre-mounted magnet and can be easily combined with our 2GO Kits / Shield2Go mentioned above in order to simulate linear movements. A feather is part of this adapter allowing the simulation of control triggers as used in power tools like gardening tools. Compared to the linear slider, the linear control trigger offers just one dimensional movements without allowing to adjust the airgap.

Features

  • For all 3D sensor 2GO kits/Shield2Go
  • Use Case: Control trigger for e.g. power drill
  • Magnet included
  • Add on component adapter

Applications

Documents

Design resources

Developer community