Board TypeReference Board
-
ConfigurationCooler which can be installed as an alternative to the reference aluminum cooler in the HPD G1 EvalKits
-
FamilyHybridPACK™ G1 Evaluation Kits, IGBT Modules, SiC Modules
-
Input TypeDC
-
QualificationAutomotive
-
Sub ApplicationHybridPACK Drive G1 plastic cooler
-
Target ApplicationAutomotive
-
TopologyB6 Bridge
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Benefits
- Weight savings
- Cost savings
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.