Oct 21, 2026
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
Oct 21, 2026
OPTIGA TPM 9672 RPI EVAL
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilySecurity
-
Input TypeDC
-
InterfacesSPI
-
QualificationConsumer, Industrial
-
Supply Voltage3.3 V, 1.8 V
-
Target ApplicationAutomation, Industrial, Lighting, Consumer, Smart Card and Security, Healthcare
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Standard Raspberry Pi HAT
- Compatible w/ Raspberry Pi 40-pin header
- Conforms w/ the RPI HAT standard
- Serial peripheral interface (SPI)
- 3.3 V or 1.8 V power supply
- Reset input from Raspberry Pi board
- Intuitive quick-start guide
Benefits
- Simple integration with Linux-based OS
- “Plug-and-play” solution
- No configuration changes to a RPI OS
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.