OPTIGA AUTH ON KIT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyOPTIGA™ Authenticate
-
InterfacesSWI
-
Product NameOPTIGA™ Authenticate On Kit
-
Supply Voltage range1.8 V to 3.3 V
| Recommended | ||
|
OPN
|
EVALKITOPTIGAAUTHONTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | N/A | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Easy product evaluation
- Customization of own applications
- Easy integration into any MCU/MPU
- Simple-to-configure power modes
- Different FWs can be uploaded
- No coding experience needed
- Broad ecosystem w/ many adapters
- Support documentation
Benefits
- PSOC™ 6 USB wireless prototyp. kit
- SWI breakout board (SLE956681)
- Configurable power modes
- ESD protection on SWI pin
- Serial communication SWI, USB, …
- Supported by PSOC™ 63
- Supported by ModusToolbox™
- Secured NV
- Programmer and debugger
- Host authentication mode
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.