ApplicationsOpened fridge door, A pressed knob, Detection of a closed washing machine door or, Safety or security check for open windows or
-
Board TypeEvaluation Board
-
FamilyMagnetic switches
-
Go-wider-BoardYes
-
Product NameTLE4964-3M*
| Recommended | ||
|
OPN
|
OPENCLOSE2GOHSTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- OpenClose 2GO adapter
- Use case: open/close state change
- Code examples available at Github
- Perfect fit for the TLE4964-3M Shield
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.