ApplicationsAsset tracking, Industrial IoT
-
FamilyMicrocontroller
-
Input TypeDC
-
Product NameMOD-IIDC
| Recommended | |
|
OPN
|
MODIIDCTOBO1 |
| Product Status | active |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | BLISTER TRAY |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | BLISTER TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Plug-and-play sensor integration
- Algorithmic near-sensor processing
- Fleet management via IIDC Hub
- Adaptable Hub connectors
- OTA updates for security and features
- Device ID and authentication
- Fleet-level debugging and health info
- Fleet-level certification management
- Predefined, seamless node onboarding
- Secure boot and encrypted TLS
- Hardware Root-of-Trust for safety
- Disaster recovery protection
Benefits
- Faster time-to-market for solutions
- Plug-and-connect speeds prototyping
- Cost-efficient, scalable development
- Seamless on-prem/cloud integration
- Works with existing systems easily
- Low operational and admin costs
- Fast time-to-fix through fleet info
- Data sovereignty and compliance
- High reliability, minimal downtime
- Reduces security risks and breaches
- Simplified lifecycle management
- Predictable ownership costs
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.