ApplicationsAutomotive
-
Board TypeEvaluation Board
-
FamilyMotor Driver, System Basis Chip (SBC), OPTIREG™ SBC
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage range1.8 V to 8 V
-
Output Voltage5 V
-
QualificationAutomotive
-
Sub ApplicationGearstick, Low-end ADAS, Steering Lock, Control Panels, Sunroofs, Power Lift Gates, Seat Modules, Car Lighting ECUs, HVAC, Body Control & Gateways
-
Supply Voltage range5.5 V to 28 V
-
Supply Voltage12 V
-
Target ApplicationMotor Control & Drives, Motorcycles, E-Bikes & Small E-Vehicles
-
TopologyLIN, SBC with 3 output voltage regulators, CAN-FD
| Recommended | ||
|
OPN
|
MIDRANGESBCV33BOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.