Board TypeEvaluation Board
-
FamilySystem Basis Chip (SBC), OPTIREG™ SBC
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage range3.23 V to 3.37 V
-
QualificationAutomotive
-
Sub ApplicationSeat control module, Fuel pump, Smart Power Distribution modules, Light Control Unit (LCU) for front, and rear, Gear shifter and selectors, Heating, ventilation and air conditioning (HVAC), Closure (power lift gate, sliding door, etc.), Seat belt pretension, Seat control module, Steering column and steering lock, Fuel pump, Smart Power Distribution modules, Light Control Unit (LCU) for front, and rear, Gear shifter and selectors, Heating, ventilation and air conditioning (HVAC), Closure (power lift gate, sliding door, etc.), Seat belt pretension, Steering column and steering lock
-
Supply Voltage range3.8 V to 28 V
-
Target ApplicationAutomotive
-
TopologyLinear
| Recommended | ||
|
OPN
|
LITELDOSBCV33BOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.