LIN-DEMOBOARD
Active and preferred

LIN-DEMOBOARD

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

LIN-DEMOBOARD
LIN-DEMOBOARD
ea.


Product details

  • Board Type
    Demo Board
  • Family
    Transceiver
  • Go-wider-Board
    Yes
  • Mounting
    SMD
  • Qualification
    Automotive
  • Sub Application
    LIN slaves like wiper, window lifter, electrical pumps or fans, Engine Management, Door and Seat Control Modules, Gateways, Body Controllers
  • Supply Voltage range
    5.5 V to 16 V
  • Supply Voltage
    12 V
  • Target Application
    Automotive, Motorcycles, E-Bikes & Small E-Vehicles, Motor Control & Drives, Electromobility, Commercial, construction and agricultural vehicles (CAV)
  • Topology
    Bus

OPN
LINDEMOBOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
Demoboard suitable for all Infineon LIN Transceiver Products in DSO-8 package: TLE7257SJ , TLE7258SJ , TLE7259-3GE .

Applications

Documents

Design resources

Developer community