KP46X SATELLITE BOARD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsAutomotive barometric air pressure sensor (BAP), Automotive manifold air flow sensor (MAF), Automotive battery monitoring system (BMS), Automotive seat comfort system, Industrial control, Weather stations, altimeters
-
ClassificationAEC-Q103-002
-
DeviceKP466, KP467, KP464
-
FamilyAbsolute Pressure Sensors (MAP & BAP)
| Recommended | |
|
OPN
|
KP46XSATELLITEBOARDTOBO1 |
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Compatible with KP46X EVAL BOARD
- Compatible with all KP46x products
- Evaluation software provided @IDC
- Connection cable included
Benefits
- Easy-to-use software provided
- Pre-calibrated sensor
- Onboard DFN-8 connection socket
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.