KIT_XMC45_EE2_001
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMicrocontroller
-
Product NameXMC4500 Enterprise Kit
-
QualificationIndustrial
-
Sub ApplicationRenewable Energy
-
Target ApplicationAutomation, Motor Control & Drives, Motorcycles, E-Bikes & Small E-Vehicles, Solar Energy Systems, Wind Energy Systems
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- On-board Debugger (Micro-AB USB)
- USB Connector (Micro-AB USB)
- Cortex Debug+ETM Connector (20-pin)
- Cortex Debug Connector (10-pin)
- HMI Satellite Connector (80-pin edge card)
- COM Satellite Connector (80-pin edge card)
- ACT Satellite Connector (80-pin edge card)
- Power Scale Connector (for power measurement)
- SDRAM, 64 Mbit, 16 bit width, 4 banks
- Infineon’s Linear 3.3V Power Regulator IFX1763
- 2 User LEDs for general purpose use (connected to P5.2 and P1.1)
- 2 User Buttons for general purpose use (connected to P5.10 and P0.10)
- Potentiometer for ADC (connected to P14.1)
- 12 MHz crystal and 32.768 kHz crystal
- Reset button
- LED indicating active PORST (Reset) signal
- 2-pin DIP switch (Hardware boot mode selection)
- 3 LEDs indication power (3.3 Volt, 5 Volt, 5 Volt USB)
- Battery Holder for Coin Cell
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.