Board TypeEvaluation Board
-
FamilyMotor Controller
-
Input TypeDC
-
Product NameStepper Motor Control Shield with IFX9201 & XMC1300
-
Sub ApplicationStepper Motor Control
-
Supply Voltage range3.3 V to 5 V
-
Target ApplicationMotor Control & Drives
| Recommended | ||
|
OPN
|
KITXMC1300IFX9201TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Compatible with Arduino Uno R3
- li>Compatible with XMC™ microcontroller
- High performance current control
- Micro-stepping degree can be adjusted
- Driver circuit with logic level inputs
Benefits
- Fast and inexpensive prototyping
- Hardware feedback via diagnose pin
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.