KIT_TRAVEO_T2G_B_H_MC1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMicrocontroller
-
Input TypeDC
-
QualificationAutomotive
-
Target ApplicationMotor applications
| Recommended | |
|
OPN
|
KITTRAVEOT2GBHMC1TOBO1 |
| Product Status | active and preferred |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- TRAVEO™ T2G CYT4BF8 microcontroller
- 3 phase motor control
- Isolated single power supply
- Nanotec motor (DB42M series)
- Multiple feedback sensors
- Adaptor board
Benefits
- Out-of-the-box experience
- “Real life" motor control use case
- Ease of use with less complexity
- Multi-connectivity enablement
- Code examples
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.