KIT_TC4D7XP_COM_TRB
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyMicrocontroller
-
Input TypeDC
-
QualificationAutomotive
-
Target ApplicationAutomotive
| Recommended | ||
|
OPN
|
KITTC4D7XPCOMTRBTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Soldered TriBoard assembly
- Supporting BGA436 package
- On-board MiniWiggler (DAP)
- USB-to-UART bridge for console & logging
- 10/100/1000/2500 Mbit/s Ethernet support
- CAN-FD transceiver(s)
- FlexRay™ transceivers
- LIN transceivers
- Semper Flash with HyperBus interface
- Robust power delivery
- optional ETK connector plus status LEDs
Benefits
- Compatible with AURIX™ Development Studio (ADS)
- Comprehensive interface coverage
- Stable, proven hardware platform
- Supports repeatable automated test scripts
- Stable power and status LEDs
- Provide instant feedback on system health
- Robust Connectivity
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.