KIT_LGPWR_BOM013
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeDemo Board
-
ConfigurationIPTG014N10NM5
-
FamilyOptiMOS™ 5
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Current max273 A
-
Product NameKIT_LGPWR_BOM013
-
QualificationIndustrial
-
Supply Voltage48 V
-
Target ApplicationE-Bikes & Small E-Vehicles
-
TopologyHalf Bridge, B6 Bridge, Full Bridge, Buck, Boost, DC-DC converter
| Recommended | ||
|
OPN
|
KITLGPWRBOM013TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | MADK-1 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- IMS PCB for increased cooling
- SMD power terminals with M5 thread
- Onboard test point terminals
Benefits
- High performance capability
- High system reliability
- High efficiency and lower EMI
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.