KIT_IM69D128SV01_FLEX
Active and preferred
RoHS Compliant

KIT_IM69D128SV01_FLEX

Five XENSIV™ MEMS microphones mounted on flex board and one adapter board

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_IM69D128SV01_FLEX
KIT_IM69D128SV01_FLEX


Product details

  • Family
    MEMS microphones

OPN
KITIM69D128SV01FLEXTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
The flex evaluation kits allow simple and easy evaluation of XENSIV™ MEMS microphones. One microphone of the respective type is mounted on each flex board. A flex board can be easily connected to an audio testing setup with the included adapter board via a 6-position ZIF connector. Each kit includes five flex boards and one adapter board.

Features

  • Quick and easy connection to evaluation system
  • Small size: 25 mm x 4.5 mm
  • Pre-soldered MEMS microphone
  • Configurable select pin configuration for digital microphones

Applications

Documents

Design resources

Developer community