KIT_DRIVER_2EDN7534U
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeDemo Board
-
Configuration2EDN7534U
-
FamilyGate Driver
-
Frequency range100 kHz to 2000 kHz
-
Input TypeDC
-
MountingTHD
-
Output Current range5 A to 5 A
-
Output Voltage range4.5 V to 20 V
-
QualificationIndustrial
-
Sub ApplicationPower Supplies
-
Supply Voltage range4.5 V to 20 V
-
Target ApplicationIBC, IBC, SMPS, Power Supplies, Industrial
-
TopologyLow-side switch
| Recommended | ||
|
OPN
|
KITDRIVER2EDN7534UTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
IN
|
|
| Country of Diffusion (CoD) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- Easy-to-use evaluation platform
- Test power MOSFETs in TO-220/218
- Explore gate driver capability
Benefits
- TO-220/TO-218 MOSFET test positions make it easy to compare MOSFETs
- Shows the effect of MOSFET input capacitance on drive timing
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.