KIT_DRIVER_2EDN7534B
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeDemo Board
-
Configuration2EDN7534B
-
FamilyGate Driver
-
Frequency range100 kHz to 200 kHz
-
Input TypeDC
-
MountingTHD
-
Output Current range5 A to 5 A
-
Output Voltage range4.5 V to 20 V
-
QualificationIndustrial
-
Sub ApplicationPower Supplies
-
Supply Voltage range4.5 V to 20 V
-
Target ApplicationIBC, IBC, SMPS, Power Supplies, Industrial
-
TopologyLow-side switch
| Recommended | |
|
OPN
|
KITDRIVER2EDN7534BTOBO1 |
| Product Status | active and preferred |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- Easy-to-use evaluation platform
- Test power MOSFETs in TO-220/218
- Explore gate driver capability
Benefits
- Speeds up driver design-in
- TO-220/TO-218 MOSFET test positions allow the effect of the drive circuitry on the load to be evaluated
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.