KIT_DRIVER_2EDF7275F
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyGate Driver
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesNo
-
Product NameKIT_DRIVER_2EDF7275F
-
QualificationConsumer
-
Sub ApplicationAdapter
-
Target ApplicationSMPS, Power Supplies, Industrial
-
TopologyDual low-side switches, Dual high-side switches, Half Bridge
|
OPN
|
|
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Complete and easy-to-use solution platform integrating Infineon’s 2EDF7275F EiceDRIVER™ gate driver IC and CoolMOS™ or OptiMOS™ power MOSFETs
- Provides the possibility to evaluate the influence of the gate load (Rg or Cgs) on the driving behavior of the 2EDF7275F
- Provides the possibility to easily replace and test different power MOSFETs in TO-220 package
Benefits
- Familiarize with the Infineon’s 2EDF7275F EiceDRIVER™ features
- Understanding the influence of the gate load on the driving behavior
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.