KIT_CSK_BGT60CUTR13
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Angle of ArrivalYes
-
AntennaAntennas in package
-
Board TypeEvaluation Board
-
Family60 GHz CMOS radar sensors
-
Input TypeDC
-
MotionYes
-
Number of Rx Antennas max3
-
Number of Tx Antennas max1
-
QualificationIndustrial (JEDEC20/22)
-
Speed [m/s]Yes
| Recommended | ||
|
OPN
|
KITCSKBGT60CUTR13TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Adafruit feather-compatible form factor
- 22.5 x 63 x 30 mm³ small form factor
- XENSIV™ BGT60CUTR13AIP radar sensor
- Dual core, low-power PSOC™ 6 MCU
- Wi-Fi and Bluetooth® combo radio module
- Interchangeable sensor wings
- Seamless integration into ModusToolbox™
- Real-time sensor data evaluation
- Dedicated cloud demo platform
- Ultra-low power for battery powered IoT
Benefits
- Ideal for IoT, battery-powered devices
- Suited for customer field trials
- Rapid prototyping with code examples
- Secure cloud connection with OPTIGA™
- Secure device provisioning
- Fast prototyping for CMOS radar
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.