KIT_BTM9010/11
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMotor Driver
-
Go-wider-BoardYes
-
Input TypeDC
-
Sub Application12V automotive motor control using a brushed DC motor
-
Supply Voltage range8 V to 18 V
-
Target ApplicationAutomotive
-
TopologyFull Bridge
| Recommended | ||
|
OPN
|
KITBTM901011TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Supply voltage at 7 V to 18 V
- Extended supply voltage 4.5 V - 40 V
- Current limitation of minimum 10A
- PWM operation up to 20kHz
- AEC-Q100 qualified (Grade 1)
- Adjustable slew rate at 2 levels
- Half-bridge independent mode
- Current sense for high side and low side
Benefits
- Test bi-directional rotation
- Capable of high frequency PWM
- Better thermal conductivity, exposed pad
- More flexible half bridge control
- Optimized EMC performance
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.