KIT_ACT_BRD_60R022S7
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
Frequency range0.045 kHz to 0.065 kHz
-
Go-wider-BoardYes
-
Input TypeAC
-
Pout max2400 W
-
Product NameKIT_ACT_BRD_60R022S7
-
QualificationStandard
-
Supply Voltage range85 V to 265 V
-
Target ApplicationPower Supplies, SMPS, Telecom
-
TopologyBoost, Continuous Conduction Mode (CCM), non-Isolated, PFC
| Recommended | ||
|
OPN
|
KITACTBRD60R022S7TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Active-bridge daughter card for line rectification
- Integrated control and driving scheme
- Based on 22mΩ CoolMOS™ S7
Benefits
- Efficiency increases compared to standard bridge solution
- Extremely compact design (almost the same size as that of the standard bridge)
- Lower temperature rises compared to standard bridge solution
- No need for heatsink connection
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.