KIT_A3G_TC487_LITE
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
DescriptionReady‑to‑use TC48x dev kit that combines integrated debug (on‑board MiniWiggler) and onboard non‑volatile storage (SemperFlash + FRAM) with Ethernet connectivity. Built‑in expansion headers, audio I/O, and common interfaces make it ideal for rapid prototyping and proof‑of‑concept demos.
-
FamilyAURIX TC4x
-
QualificationAutomotive
-
Target ApplicationAutomotive
| Recommended | ||
|
OPN
|
KITA3GTC487LITETOBO2 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- TC48 device on-board
- On-board MiniWiggler for programming & debugging
- Audio codec with 2-channel playout
- Audio codec with 1 channel capture
- SemperFlash and FRAM on-board
- 10/100Mbps Ethernet interface
- Arduino, Mikrobus & Shield-2-Go interface
- USB-UART, GPIO, ADC and LEDs
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.